Can bellows be used in orientations other than horizontal?
For orientations other than horizontal (vertical, wall-mounted, etc.), increase the number of intermediate plates.
Please note that the rate of expansion may be different when compared to horizontal applications.
When ordering, please specify the intended mounting orientation.