Copy item link
Add item to favorites
What is the lubrication interval for the LM Guide?
Although the lubrication interval may vary according to operating conditions and the service environment, lubrication should be performed approximately every 100 km of travel distance (three to six months).
If the LM Guide is used with insufficient lubrication, flaking and abnormal wear may occur, resulting in damage.
The final lubrication interval/amount should be set at the actual machine.
Note that there are no models of LM Guide that are completely free of the need for lubrication.