Copy item link
Add item to favorites
An end plate was damaged when it made contact with a stopper.
Can I purchase an end plate separately?
End plates are made of resin and may be damaged if they make direct contact with a stopper.
Please place stoppers so that they make contact with a table or other location where they are unlikely to cause damage.
End plates are not sold separately, so please return your product to THK and request repairs.

    For inquiries, click here.