Copy item link
Add item to favorites
Can the C cap (GC cap) be removed for re-use?
The C cap is driven in and installed to prevent chips or foreign material from getting inside the rail mounting holes. For this reason, it cannot be used again once it has been installed. When a C cap is replaced, for example, do not use it again after it has been removed and use a new C cap.