Copy item link
Add item to favorites
What do F, M, E, S and T in model numbers indicate?
F, M, E, S and T respectively indicate the following.

Example: SHS25C2UUFMS (or E) +1200LT

F: Surface treatment of the LM block or LM rail
(No letter: No surface treatment, type of surface treatment needs to be specified separately)
M: Special material for the LM block or LM rail
(No letter: Standard material, material needs to be specified (such as stainless steel))
E: Custom specification of the LM block or LM rail
(Additional machining on a standard product (e.g. additional tapped holes, etc.))
S: Custom specification of the LM block or LM rail
(Made as a custom product from the start of machining (e.g. custom rail height, etc.))
T: Letter indicating LM rail joint
(Multiple LM rails are joined to comprise a single LM rail, details of the joint need to be specified separately)