Copy item link
Add item to favorites
Can I use an LM Guide in a configuration where the LM block is secured and the LM rail moves?
It is possible to secure the LM block and move the LM rail.
Please consider the rigidity of the table to which the LM rail is attached so that the LM block is not put under an unbalanced load.