Copy item link
Add item to favorites
I would like to replace a Full-Ball LM Guide Model HSR with Caged Ball LM Guide Model SHS. Can I fit a Model SHS block onto the Model HSR rail?
Because the shapes of the LM rails for Model HSR and Model SHS are different, it is not possible to mount a Model SHS block onto a Model HSR rail.
The LM rail and LM block will need to be replaced as a set.