Copy item link
Add item to favorites
What is the optimal layout when large moments will act on an LM Guide?
An LM Guide can withstand moments in three directions: Ma (pitching), Mb (yawing), and Mc (rolling).
Optimizing the LM block layout can allow it to withstand larger moments.
・ When the moments in the Ma or Mb directions are large:
Use two blocks per axis with a wide block span. If the number of blocks cannot be increased, use a long block rather than multiple standard blocks.

・ When the moment in the Mc direction is large:
Use two LM Guide units with a wide rail span. If the number of rails cannot be increased, use a model with a wide rail instead of a standard type.

When selecting the optimal model and size, please use the Service Life Calculator.

    For applied load, click here.

    For THK Online Services and the Service Life Calculator, click here.