- Can I use the Life Calculator on THK Online Services to make calculations for an LM Guide suspended from the ceiling?
- These calculations can be done by setting the orientation to “horizontal slant installation” or “vertical slant installation” and the angle to 180°.
For Life calculator, click here.