Can a grease nipple be attached when the LM Guide has a QZ Lubricator installed?
When a QZ Lubricator is installed on the LM Guide, you can either attach a grease nipple with a long neck or attach the nipple to the side of the end plate.
Compatibility varies depending on the model number, so please contact THK if you are considering this option.