Copy item link
Add item to favorites
For Caged Ball LM Guide Model SPS and Model SPR, will the balls fall out if the LM block is removed from the LM rail?
The balls may fall out if the LM block is removed from the LM rail.
Do not remove the LM block from the LM rail during setup.
If removing and remounting an LM block is unavoidable, a special removing/mounting jig is required.
If you require a special removing/mounting jig, please contact THK.

    For inquiries, click here.