Copy item link
Add item to favorites
Is it possible to purchase products with specifications that include grease nipples or dedicated pipe fittings that are different from those listed in the catalog?
Yes.
If the grease nipples or dedicated pipe fittings have the same male threading as the grease nipples listed in the catalog dimensions, please provide the specifications for your desired accessories when placing your order.
When ordering, please also specify the installation position and the lubrication port orientation.