Is it possible to use type CP-H, an LM Guide clamper, for type SHS?
It is possible to use it, but it is necessary to put some spacers in the clamper mounting position to adjust for the difference in rail height because the clamper position must be the same as type HSR rail position.