Since a type JR rail is not provided with a mounting hole, use an LM Rail Clamping Block JB or an LM Rail Clamping Plate JT to fasten the rail. Installation by welding is also possible, but installation with a clamp is recommended. It is possible to fasten only both ends of the rail for use in the case of a short stroke because the vertical rigidity of the rail is high.