Copy item link
Add item to favorites
What is the pitch for attaching the LM Rail Clamping Plate?
There are no special default values because the pitch depends on use conditions. Generally speaking, 200mm is used as a guide. Adjust it according to the applied load, operating velocity, etc. In the case of vertical use and inverted use, the use of a few more plates than necessary and welding are recommended.