The LM guide can cope with a wide range of load because of its diverse lineup. Type RSR3W has a small static allowable load value of 470 N and type NR100L has a large value of 1300 kN. Choose a proper one according to the use conditions and installation direction.