Copy item link
Add item to favorites
Is it possible to use the LM Guide in an environment where spattering from processing machines occurs?
It is possible to use under the condition that proper dust preventive measures are taken. We recommend that you use it together with the LaCS, a laminated contact scraper, a ZZ seal, and a metal scraper. Regular maintenance is required. If hot spatter adheres, we will consider manufacturing an LM Guide composed of metal parts only.