"Regular clearance", "C1 clearance" and "C0 clearance" standards are provided for each model. Choose the desired clearance from among these to suit your particular application. Contact THK if a different specified preload is required. The NSR-TBC type whose preload can be adjusted by the user and the separate model (Model HR, Model GSR) also are available.