Discontinued Products (Former NR/NRS25 Type)
| Discontinued Model No. | Replacement Model No. | Suggested Replacement Model No. | 
|---|---|---|
| (NR、NRS) | (NR、NRS) | (SVR、SVS) | 
| 25R | 25XR | 25R | 
| 25LR | 25XLR | 25LR | 
| 25A | 25XA | 25C | 
| 25LA | 25XLA | 25LC | 
| 25B | 25XB | 25C | 
| 25LB | 25XLB | 25LC | 
| Discontinued Model No. | Replacement Model No. | Suggested Replacement Model No. | 
|---|---|---|
| (NR、NRS) | (NR、NRS) | (SVR、SVS) | 
| 25R | 25XR | 25R | 
| 25LR | 25XLR | 25LR | 
| 25A | 25XA | 25C | 
| 25LA | 25XLA | 25LC | 
| 25B | 25XB | 25C | 
| 25LB | 25XLB | 25LC |