Link Ball

With the link ball, a highly accurate bearing steel ball used in the spherical area is first encased in the holder by die cast molding and then is specially welded with the shank. This unique process enables the mirror surface of the steel ball to be transferred or duplicated on the spherical surface inside the holder to ensure full contact between the ball and the holder. As a result, smooth motion is achieved with the smallest possible clearance.

Types

Copy item link
Add item to favorites

Highlight feature tags

  • Compact
  • Wear resistance
  • Axial direction
  • Radial direction
  • With boot attached
Model BL / BL-A
  • Radial direction
  • Compact
  • With boot attached
  • Wear resistance
Model RBI
  • Axial direction
  • Compact
  • Wear resistance
  • With boot attached

Features

Copy item link
Add item to favorites

Structure and Features

Copy item link
Add item to favorites

With the Link Ball, a highly accurate bearing steel ball used in the spherical area is first encased in the holder by die cast molding, and then is specially welded with the shank. This unique process enables the mirror surface of the steel ball to be transferred or duplicated on the spherical surface inside the holder to ensure full contact between the ball and the holder. As a result, smooth motion is achieved with a minimum clearance.

Compact Design

Copy item link
Add item to favorites

Model BL has an adequately firm and yet extremely compact shape because of a highly balanced design. This model is optimal for use in an automobile height sensor or transmission control.

Achieves Sphericity of 0.001 mm

Copy item link
Add item to favorites

The spherical surface of the shank ball is transferred on the inner surface of the holder while maintaining the sphericity of the bearing steel ball. This allows smooth motion to be achieved with a minimum clearance and provides favorable operability and feel to the link motion.

Two Types of Holder Material

Copy item link
Add item to favorites

Model BL-A uses the newly developed high-strength aluminum alloy "A-1 Alloy" (see Alloy ), which is light and highly resistant to wear.
Models BL6 and above and model RBI uses the proven high strength zinc alloy (see High Strength Zinc Alloy ).

High Lubricity

Copy item link
Add item to favorites

The boot contains grease for high lubricity and increased wear resistance.

Large Hexagonal Bolt Seat

Copy item link
Add item to favorites

The hexagonal bolt seat of the shank has the same dimensions as the seating surface for small hexagon head bolts in accordance with automotive specifications. This prevents the seating surface from sinking and ensures a stable link motion mechanism.

Equipped with a Boot for Protection against Muddy Water

Copy item link
Add item to favorites

Use of a boot with high trackability in the ball shank prevents muddy water from entering the spherical area even in a muddy environment. Accordingly, types equipped with boots are used also in outdoor applications and automobile parts under the chassis. For details, see the muddy water test data (Durability Tests with Link Ball Model BL

Alloy

Copy item link
Add item to favorites

High Strength Aluminum Alloy "A-1 Alloy"

Copy item link
Add item to favorites

"A-1 Alloy," a newly developed high strength aluminum alloy, is an alloy with Al-Zn-Si3 being the main components, is used in the holder of model BL-A. Information on the mechanical properties, physical properties, and wear resistance of materials is presented below.

*The figures shown are target values—these figures are not guaranteed.

● Features of the A-1 Alloy

・ Achieves one of the highest strengths among the existing aluminum die cast alloys.
・ Has yield strength approximately twice that of the commonly used aluminum die cast alloy (ADC 12).
・ Has hardness equal to the high strength zinc alloy and achieves high wear resistance.
・ Achieves specific gravity less than a half of the high strength zinc alloy to allow significant weight saving.
・ Highly corrosion resistance and can be used as an automotive part related to wheel control.

● Mechanical Properties

Tensile strength

343 to 392 N/mm2

Tensile yield strength (0.2%)

245 to 294 N/mm2

Compressive strength

490 to 637 N/mm2

Compressive yield strength (0.2%)

294 to 343 N/mm2

Charpy impact

0.098 to 0.196 N・m/mm2

Elongation

2 to 3 %

Hardness

140 to 160 HV

● Physical Properties

Specific gravity

3

Melting point

570℃

Specific heat

793 J/(kg・k)

Linear expansion rate

22×10-6

High Strength Zinc Alloy

Copy item link
Add item to favorites

The high strength zinc alloy used in the holders of models BL and RBI has been developed as a bearing alloy by mixing Al, Cu, Mg, Be and Ti as well as zinc as the base component. It is excellent in mechanical properties, seizure resistance and wear resistance. Information on mechanical properties, physical properties, and wear resistance is presented below.

*The figures shown are target values—these figures are not guaranteed.

● Mechanical Properties

Tensile strength

275 to 314 N/mm2

Tensile yield strength (0.2%)

216 to 245 N/mm2

Compressive strength

539 to 686 N/mm2

Compressive yield strength (0.2%)

294 to 343 N/mm2

Fatigue strength

132 N/mm2×107(Schenk bending test)

Charpy impact

0.098 to 0.49N・m/mm2

Elongation

1 to 5 %

Hardness

120 to 145 HV

● Physical Properties

Specific gravity

6.8

Melting point

390℃

Specific heat

460 J/(kg・k)

Linear expansion rate

24×10-6

● Wear Resistance

The wear resistance of the high strength zinc alloy is superior to that of class-3 brass and class-3 bronze, almost equal to that of class-2 phosphor bronze.

Amsler wear-tester

Test piece rotation speed

185 min-1

Load

392 N

Lubricant

Dynamo oil

How Load Directions Are Called

Copy item link
Add item to favorites

Regardless of the shape, the direction of the load applied to the Link Ball is called "axial direction" if it is parallel to the axis of the ball shank, and "radial direction" if it is perpendicular to the axis.

Pushing Load and Pulling Load

Copy item link
Add item to favorites

Of the loads applied in the axial direction, the load in the direction of the ball shank being pressed toward the holder is called "pushing load" and the load in the direction of the ball shank being pulled from the holder is called "pulling load."

● Direction of applied load

The following table shows the load application direction of each model. Avoid using the product in a different load application direction. Failure to do so may damage the product.

Model No. Axial direction Radial direction
Model BL X
Model BL-A X
Model RBI X

Durability Tests with Link Ball Model BL

Copy item link
Add item to favorites

Purpose of the Tests

Copy item link
Add item to favorites

The tests were conducted to identify the performance difference between THK Link Ball model BL and an equivalent product of a competitor. As a result, model BL has been used in joints for transmission control units of automobiles, trucks and buses and for steering mechanisms of agricultural tractors.

Tested Product, Test Items, Test Conditions and Test Results

Copy item link
Add item to favorites
Test
item
Tested
model
No.
Test conditions
Applied
load

Rotation
or
rocking
angle

Frequency Total num-
ber of rev-
olutions or
time
Service
environ-
ment
Load conditions, etc.

Rotation-
and-
rocking
durabil-
ity

THK
Compar-
ison of
THK
Link Ball
model
BL10D
and
compet-
itor’s
product

±1760N
(Radial direction)

Rotation angle: θ=±20°
Rocking angle: α=±20°

40
times/min.
1,000,000
cycles
Normal
tem-
perature

Lowtemperature
rotation
durability

THK
model BL10D only

±1225N (Radial direction)

Rotation angle: θ=±30°

60 times/min. -30℃

Low-temperature retention time: 280 hours Motion in the rotational direction

High
temperature
rotation
durability

100℃

High temperature retention time: 280 hours Motion in the rotational direction

Muddywater rotation durability

Normal
tem-
perature

Muddy-
water
rocking
durability

THK
Compar--
ison of-
THK-
Link Ball-
model-
BL10D-
and-
compet--
itor’s-
product-

Rocking
angle: α=±20°

Test
item

Test Result Evaluation

Sample No.

Change in clearance(μm) Conditions of the holder, etc.

Radial direction

Axial direction

Rotation and rocking durability

THK
model BL10D

(1) 26 42

The shank was capable of smoothly rotating after the 1-million cycle test, and capable of continuously operating.

  • Even in complex link motion, THK model BL10D demonstrated higher durability and wear resistance of the holder than competitor’s product.
(2) 25 40
compet-
itor’s
(1)

Broke in the holder neck after 8,600 cycles

Wear and damage were observed in the holder’s spherical area in approx. 150,000-cycle operation.

  • The abrasion loss of the competitor’s product immediately before the breakage of the holder was 6 times greater than THK model BL10D (Radial direction).
154 60
(2)

Broke in the holder
neck after 8,600r
cycles

62 20

Lowtemperature rotation durability

THK
model BL10D

(1) 63 65

The boot did not show a crack or the like at low tem- perature

  • This indicates that THK model BL10D is suffi ciently capable of operating in outdoor applications in cold climates.
(2) 56 59

High
temperature
rotation
durability

(1) 79 84

The boot did not show a crack or the like at low temperature

  • This indicates that THK model BL10D is suffi ciently capable of operating in hot areas of a truck engine.
(2) 74 78

Muddy-
water
rotation
durability

(1) 48 51

No muddy-water penetration that may cause wear was observed.

  • This indicates that THK model BL10D is suffi ciently capable of operating in environments subject to muddy water such as trucks, construction vehicles and agricultural machines since the sealing effect of the boot prevents penetration of muddy water.
(2) 57 63
(1) 32 38
(2) 35 42

Muddy-
water
rocking
durability

compet-
itor’s
(1) 240 105

Muddy water penetrated the boot, the spherical area showed chipping and the boot had cuts.

  • The competitor’s product cannot be used in environments subject to muddy water since chipping or the like may occur in such environments. In addition, wear of the spherical area reached 0.24 mm, 7.4 times greater than THK model BL10D.
(2) 246 107

Comprehensive Evaluation

Copy item link
Add item to favorites

As a result of comparing THK Link Ball model BL10D and a competitor’s product in representative durability tests, it is demonstrated that model BL10D is superior in strength and wear resistance of the holder and sealability of the boot.These features are achieved through THK’s unique manufacturing process for the holder and the shank, the material used, the structure of upper and lower grease pockets on the spherical area and the development of a highly sealable boot.