Link Ball Model BL / BL-A
The holder made of high strength zinc alloy is connected perpendicularly to the shank incorporated with a ball. With a grease pocket formed on the top and bottom of the spherical area, this model achieves high lubricity and high wear resistance.
The holder is connected in perpendicular to the shank, which comprises a male thread specially welded with a highly accurate steel ball. With a grease pocket formed on the top and bottom of the spherical area, this model achieves high lubricity and high wear resistance. Use of the A-1 alloy in the holder significantly reduces the weight.
Types
Highlight feature tags
- Compact
- Wear resistance
- Radial direction
- With boot attached
- Compact
- Wear resistance
- Radial direction
- With boot attached
Static applied Ca (N) : 4510 to 36400
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Product Details
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |