Link Ball Model BL / BL-A Model BL/BL-A

The holder made of high strength zinc alloy is connected perpendicularly to the shank incorporated with a ball. With a grease pocket formed on the top and bottom of the spherical area, this model achieves high lubricity and high wear resistance.
The holder is connected in perpendicular to the shank, which comprises a male thread specially welded with a highly accurate steel ball. With a grease pocket formed on the top and bottom of the spherical area, this model achieves high ubricity and high wear resistance. Use of the A-1 alloy in the holder significantly reduces the weight.

  • Compact
  • Wear resistance
  • Radial direction
  • With boot attached

Static applied Ca (N) : 4510 to 36400
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
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
  • Note) Model BL-A is only available in size 4 and 5.
Model Number Coding
  • Note) No model is available without boot.
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Model No. Designer* Life Calculator* CAD
Download*
Catalog
Download
Manual
Download
BL 4DA
BL 5DA
BL 6D
BL 8D
BL 10D
BL 10BD
BL 12D
BL 12BD
BL 14D
BL 14BD
BL 16D
BL 16BD

*marks are not available for guest members.