Spherical Plain Bearing Model SB Model SB

The most popular type of Spherical Plain Bearing in Japan, model SB has wide spherical contact areas and is used as a bearing for heavy loads. The outer ring is split at two points, enabling the inner ring to be accommodated.

  • Corrosion resistant effect
  • High-load spherical plain bearing
  • Wear resistance

Basic load rating kN : Basic dynamic load rating 118 to 507 / Basic static load rating 2940 to 12600
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
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Model No.Designer*Life Calculator*CAD
Download*
Catalog
Download
Manual
Download
SB 12
SB 15
SB 20
SB 22
SB 25
SB 30
SB 35
SB 40
SB 45
SB 50
SB 55
SB 60
SB 65
SB 70
SB 75
SB 80
SB 85
SB 90
SB 95
SB 100
SB 110
SB 115
SB 120
SB 130
SB 150

*marks are not available for guest members.