Caged Ball LM Guide Actuator Model SKR Compact Series SKR33 Models SKR33-C/SKR33-D With Cover, Motor Wrap
C:This model has a shorter overall length of the inner block and a longer stroke than model SKR-A.
(Applicable models: SKR33, 46) *
*With model SKR3320, a short-block type is not available.
D:Equipped with two units of the inner block of model SKR-C, this design allows a span between blocks that suits the equipment, thereby achieving high rigidity.
(Applicable models: SKR33, 46) *
*With model SKR3320, a short-block type is not available.
LM guide unit basic load ratings(N) : Basic dynamic load rating 11300 / Basic static load rating 11500
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Optional
Contamination Protection
Cover
- Bellows (for KR)
- Bellows (for SKR)
Lubrication
Lubrication
- QZ Lubricator (for KR)
- QZ Lubricator (for SKR)
other
Sensor
- Sensor (for KR)
- Sensor (for SKR)
Flange / Bracket
- Intermediate Flange Direct Coupling (for KR)
- Intermediate Flange Direct Coupling (for SKR)
- Intermediate Flange Wrap (for KR)
- Intermediate Flange Wrap (for SKR)
- XY Bracket
- XY Bracket (for SKR)
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
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
| Stroke (mm) (stroke between mechanical stoppers) Type C / Type D | Designer* | Life Calculator* | CAD Download* | Catalog Download | Manual Download |
|---|---|---|---|---|---|
| 70(80.5)/20(30) | |||||
| 120(130.5)/70(80) | |||||
| 220(230.5)/170(180) | |||||
| 320(330.5)/270(280) | |||||
| 420(430.5)/370(380) | |||||
| 520(530.5)/470(480) | |||||
| 620(630.5)/570(580) |
*marks are not available for guest members.
Note) Clicking on the Designer icons will take you to semi-custom products.