Caged Ball LM Guide Actuator Model SKR Compact Series SKR46 Models SKR46-A/SKR46-B With Cover, Direct Motor Coupling
A:Representative model of SKR.
B:Equipped with two units of the inner block of model SKR-A, this model achieves higher rigidity and higher load carrying capacity.
LM guide unit basic load ratings(N) : Basic dynamic load rating 39500 / Basic static load rating 45900
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Optional
Contamination Protection
Cover
- Bellows (for KR)
- Bellows (for SKR)
Lubrication
Lubrication
- QZ Lubricator (for KR)
- QZ Lubricator (for SKR)
other
Sensor
- Sensor (for KR)
- Sensor (for SKR)
Flange / Bracket
- Intermediate Flange Direct Coupling (for KR)
- Intermediate Flange Direct Coupling (for SKR)
- Intermediate Flange Wrap (for KR)
- Intermediate Flange Wrap (for SKR)
- XY Bracket
- XY Bracket (for SKR)
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
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
| Stroke (mm) (stroke between mechanical stoppers) Type A / Type B | Designer* | Life Calculator* | CAD Download* | Catalog Download | Manual Download |
|---|---|---|---|---|---|
| 190(208.5) / 80(98.5) | |||||
| 290(308.5) / 180(198.5) | |||||
| 390(408.5) / 280(298.5) | |||||
| 490(508.5) / 380(398.5) | |||||
| 590(608.5) / 480(498.5) | |||||
| 690(708.5) / 580(598.5) | |||||
| 790(808.5) / 680(698.5) |
*marks are not available for guest members.
Note) Clicking on the Designer icons will take you to semi-custom products.