Full-Ball Type LM Guide Actuator Model KR Compact Series KR20 Models KR20-A/KR20-B With Cover, Direct Motor Coupling

A:Representative model of KR.
B:Equipped with two units of the inner block of model KR-A, this model achieves higher rigidity and higher load carrying capacity.

  • High rigidity
  • High accuracy
  • 4-way equal load
  • Long block (LM Guide actuator)
  • Space saving

LM guide unit basic load ratings(N) : Basic dynamic load rating 3590 / Basic static load rating 6300
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
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Optional

Contamination Protection

  • Bellows (for KR)
  • Bellows (for SKR)

Lubrication

  • QZ Lubricator (for KR)
  • QZ Lubricator (for SKR)

other

  • Sensor (for KR)
  • Intermediate Flange Direct Coupling (for KR)
  • Intermediate Flange Wrap (for KR)
  • XY Bracket
  • Sensor (for SKR)
  • Intermediate Flange Direct Coupling (for SKR)
  • Intermediate Flange Wrap (for SKR)
  • XY Bracket (for SKR)
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
  • *1 Distance between the mechanical stopper and the stroke starting position.

* Indicates a value when two inner blocks are in close contact with each other.
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Stroke (mm)
(stroke between mechanical stoppers)
Type A / Type B
Designer*Life Calculator*CAD
Download*
Catalog
Download
Manual
Download
30(41.5)/ -
80(91.5)/35(45.5)
130(141.5)/85(95.5)

*marks are not available for guest members.

Note) Clicking on the Designer icons will take you to semi-custom products.