Full-Ball Type LM Guide Actuator Model KR Compact Series KR30H Models KR30H-C/KR30H-D Without Cover, Motor Wrap
C:This model has a shorter overall length of the inner block and a longer stroke than model KR-A.
(Supported models: model KR30H, 33, 45H, 46)
D:Equipped with two units of the inner block of model KR-C, this design allows a span between blocks that suits the equipment, thus achieving high rigidity.
(Supported models: model KR30H, 33, 45H, 46)
LM guide unit basic load ratings(N) : Basic dynamic load rating 4900 / Basic static load rating 10000
Select display items
Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.
- Select all
- Deselect all
Detailed information
-
Easy product comparisonsHighlight feature -
Save items for laterreview Favorites feature
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
Benefit 2: Exclusive content
| Products | Contents |
|---|---|
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Optional
Contamination Protection
Cover
- Bellows (for KR)
- Bellows (for SKR)
Lubrication
Lubrication
- QZ Lubricator (for KR)
- QZ Lubricator (for SKR)
other
Sensor
- Sensor (for KR)
- Sensor (for SKR)
Flange / Bracket
- Intermediate Flange Direct Coupling (for KR)
- Intermediate Flange Direct Coupling (for SKR)
- Intermediate Flange Wrap (for KR)
- Intermediate Flange Wrap (for SKR)
- XY Bracket
- XY Bracket (for SKR)
Display result
- Detailed information
- Optional
Detailed information
Dimensional drawing/Dimensional table
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
-
Easy product comparisonsHighlight feature -
Save items for laterreview Favorites feature
Benefit 2: Exclusive content
| Products | Contents |
|---|---|
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Optional
No option tag has been selected.
Check detailed information with the tool
Click on the icon for the item you want to see in detail. Member registration and login are required for use.
Designer is the former optimal product selection tool
You can download 2D/3D CAD by clicking on the icon and selecting from the CAD format.
| Stroke (mm) (stroke between mechanical stoppers) Type C / Type D | Designer* | Life Calculator* | CAD Download* | Catalog Download | Manual Download |
|---|---|---|---|---|---|
| 70(84.3)/20(35.4) | |||||
| 120(134.3)/70(85.4) | |||||
| 220(234.3)/170(185.4) | |||||
| 320(334.3)/270(285.4) | |||||
| 420(434.3)/370(385.4) | |||||
| 520(534.3)/470(485.4) |
*marks are not available for guest members.
Note) Clicking on the Designer icons will take you to semi-custom products.