Full-Ball Type LM Guide Actuator Model KR Compact Series KR33 Models KR33-A/KR33-B Without Cover, Direct Motor Coupling
A:Representative model of KR.
B:Equipped with two units of the inner block of model KR-A, this model achieves higher rigidity and higher load carrying capacity.
LM guide unit basic load ratings(N) : Basic dynamic load rating 11600 / Basic static load rating 20200
Select display items
Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.
- Select all
- Deselect all
Detailed information
- Dimensional drawing/Dimensional table
- Mass of Moving Elements
- Model Number Coding
- Load Rating
- Static Permissible Moment (LM Guide Unit)
- Maximum Speeds with Different Strokes
- Lubrication
- Accuracy Standards
Optional
Contamination Protection
Cover
- Bellows (for KR)
- Bellows (for SKR)
Lubrication
Lubrication
- QZ Lubricator (for KR)
- QZ Lubricator (for SKR)
other
Sensor
- Sensor (for KR)
- Sensor (for SKR)
Flange / Bracket
- Intermediate Flange Direct Coupling (for KR)
- Intermediate Flange Direct Coupling (for SKR)
- Intermediate Flange Wrap (for KR)
- Intermediate Flange Wrap (for SKR)
- XY Bracket
- XY Bracket (for SKR)
Display result
- Detailed information
- Optional
Optional
No option tag has been selected.
Check detailed information with the tool
Click on the icon for the item you want to see in detail. Member registration and login are required for use.
Designer is the former optimal product selection tool
You can download 2D/3D CAD by clicking on the icon and selecting from the CAD format.
| Stroke (mm) (stroke between mechanical stoppers) Type A / Type B | Designer* | Life Calculator* | CAD Download* | Catalog Download | Manual Download |
|---|---|---|---|---|---|
| 50(61.5)/ - | |||||
| 100(111.5)/ - | |||||
| 200(211.5)/125(135.5) | |||||
| 300(311.5)/225(235.5) | |||||
| 400(411.5)/325(335.5) | |||||
| 500(511.5)/425(435.5) | |||||
| 600(611.5)/525(535.5) |
*marks are not available for guest members.
Note) Clicking on the Designer icons will take you to semi-custom products.