Full-Ball Type LM Guide Actuator Model KR Compact Series KR33 Models KR33-C/KR33-D Without Cover, Motor Wrap
C:This model has a shorter overall length of the inner block and a longer stroke than model KR-A.
(Supported models: model KR30H, 33, 45H, 46)
D:Equipped with two units of the inner block of model KR-C, this design allows a span between blocks that suits the equipment, thus achieving high rigidity.
(Supported models: model KR30H, 33, 45H, 46)
LM guide unit basic load ratings(N) : Basic dynamic load rating 4900 / Basic static load rating 10000

Select display items
Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.
- Select all
- Deselect all
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
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Optional
Contamination Protection
- Bellows (for KR)
- Bellows (for SKR)
Lubrication
- QZ Lubricator (for KR)
- QZ Lubricator (for SKR)
other
- Sensor (for KR)
- Intermediate Flange Direct Coupling (for KR)
- Intermediate Flange Wrap (for KR)
- XY Bracket
- Sensor (for SKR)
- Intermediate Flange Direct Coupling (for SKR)
- Intermediate Flange Wrap (for SKR)
- XY Bracket (for SKR)
Display result
- Detailed information
- Dimensional drawing/Dimensional table
- Optional
Detailed information
Dimensional drawing/Dimensional table





- *1 Distance between the mechanical stopper and the stroke starting position.
- *2 This indicates the short block length when calculating the possible stroke range. It is 97.2 mm (total) for a KR33 with 2 short blocks in close contact with each other (D type, without QZ).
* Indicates a value when two inner blocks are in close contact with each other.
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
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
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
Stroke (mm) (stroke between mechanical stoppers) Type C / Type D | Designer* | Life Calculator* | CAD Download* | Catalog Download | Manual Download |
---|---|---|---|---|---|
75(87)/25(36.5) | |||||
125(137)/75(86.5) | |||||
225(237)/175(186.5) | |||||
325(337)/275(286.5) | |||||
425(437)/375(386.5) | |||||
525(537)/475(486.5) | |||||
625(637)/575(586.5) |
*marks are not available for guest members.
Note) Clicking on the Designer icons will take you to semi-custom products.