Full-Ball Type LM Guide Actuator Model KR

Because of its inner block with an integrated structure consisting of a highly rigid outer rail with a U-shaped cross section, LM Guide units on both side faces, and a ball screw unit in the center, the Model KR LM Guide Actuator enables a highly rigid and highly accurate actuator in a minimal space.
In addition, since the housings A and B also serve as support units and the inner block functions as a table, this model allows significant reduction of design and assembly time, thus contributing to overall cost savings.