1. Home
  2. Product Information
  3. Other Linear Motion Guides
  4. Cross-Roller Guide/Ball Guide
  5. Cross-Roller Guide with Cage Alignment System VRG

Cross-Roller Guide/Ball Guide Cross-Roller Guide with Cage Alignment System VRG

Adopts a proprietary rack and pinion system to prevent ball cage misalignment and achieve stable motion.Features more rollers than its predecessor, the Model VR, and achieves a high basic load rating.Possesses the same mounting dimensions as the Model VR

  • High rigidity
  • High corrosion resistance
  • Long service life
  • Cage alignment system

Types

Copy item link
Add item to favorites

Highlight feature tags

  • High rigidity
  • High corrosion resistance
  • Long service life
  • Cage alignment system
VRG2M
  • High rigidity
  • High corrosion resistance
  • Long service life
  • Cage alignment system

Basic load rating (kN) : Basic dynamic load rating 0.83 to 4.06 / Basic static load rating 1.09 to 8.15

VRG3M
  • High rigidity
  • High corrosion resistance
  • Long service life
  • Cage alignment system

Basic load rating (kN) : Basic dynamic load rating 2.47 to 11.4 / Basic static load rating 3.31 to 23.1

VRG4M
  • High rigidity
  • High corrosion resistance
  • Long service life
  • Cage alignment system

Basic load rating (kN) : Basic dynamic load rating 7.07 to 23.6 / Basic static load rating 10.4 to 48.4

VRG6M
  • High rigidity
  • High corrosion resistance
  • Long service life
  • Cage alignment system

Basic load rating (kN) : Basic dynamic load rating 16.4 to 54.7 / Basic static load rating 23.0 to 107

VRG6ME
  • High rigidity
  • High corrosion resistance
  • Long service life
  • Cage alignment system

Basic load rating (kN) : Basic dynamic load rating 16.4 to 54.7 / Basic static load rating 23.0 to 107

VRG2WM
  • High rigidity
  • High corrosion resistance
  • Long service life
  • Cage alignment system

Basic load rating (kN) : Basic dynamic load rating 0.83 to 4.06 / Basic static load rating 1.09 to 8.15

VRG3WM
  • High rigidity
  • High corrosion resistance
  • Long service life
  • Cage alignment system

Basic load rating (kN) : Basic dynamic load rating 2.47 to 11.4 / Basic static load rating 3.31 to 23.1

VRG4WM
  • High rigidity
  • High corrosion resistance
  • Long service life
  • Cage alignment system

Basic load rating (kN) : Basic dynamic load rating 7.07 to 23.6 / Basic static load rating 10.4 to 48.4

Features

Copy item link
Add item to favorites

Prevents cage misalignment

Copy item link
Add item to favorites

THK’s proprietary rack and pinion mechanism prevents cage misalignment caused by impacts and the vibrations and inertia of running equipment.

Long service life and high rigidity

Copy item link
Add item to favorites

Compared to the current Model VR, the Cross-Roller Guide with Cage Alignment System has more rollers and drastically improved basic load rating and rigidity.

Interchangeable mounting dimensions

Copy item link
Add item to favorites

The standard Cross-Roller Guide with Cage Alignment System can easily replace the current Model VR, as it has the same mounting dimensions.

Structure of the Cross-Roller Guide with Cage Alignment System

Copy item link
Add item to favorites

This lightweight, finite stroke linear guide product is composed of precision rollers held in an orthogonal orientation by a cage that is assembled onto a dedicated rail. As a result, it can bear loads in every direction. It also has a high degree of rigidity and, being made of stainless steel, is extremely corrosion- resistant. Additionally, this product achieves accurate motion and maintains cage alignment through the use of a rack and pinion system.

Lineup

Copy item link
Add item to favorites

Standard type

The standard type can replace the Model VR because their mounting dimensions are interchangeable. It can also be installed with the desired spacing, making it a product that offers a high degree of design flexibility.

Center rail type

The center rail type combines the two inner rails of the standard type into a single rail. This makes installation easier and allows for the construction of a table unit with a more compact width.

Detailed information for each model number

Copy item link
Add item to favorites

Toggle chart

  • VRG2M
  • VRG3M
  • VRG4M
  • VRG6M
  • VRG6ME
  • VRG2WM
  • VRG3WM
  • VRG4WM

Dimensional drawing/Dimensional table

Copy item link
Add item to favorites