Cross-Roller Guide/Ball Guide Ball Guide Model VB
Model VB is a low-friction, high-accuracy, finite LM system consisting of precision steel balls, arranged in short pitches in a ball cage model B, and a dedicated rail model V.

Types
Highlight feature tags
- High corrosion resistance
- Long service life
Ball Cage Model B

- High corrosion resistance
- Long service life
Basic load rating (per ball) (kN): Basic dynamic load rating 7.84 to 490 / Basic static load rating 21.6 to 2160
Detailed information for each model number
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
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |