Cross-Roller Guide/Ball Guide Cross-Roller Guide Model VR
In model VR, precision rollers are orthogonally aligned one after another in a roller cage that is combined with a dedicated rail having a raceway cut into a V-shape groove. When two units of the Cross-Roller Guide are mounted in parallel, the guide system is capable of receiving loads in the four directions. In addition, since the Cross-Roller Guide can be given a preload, a clearance-free, highly rigid and smooth slide mechanism is achieved.

Types
Highlight feature tags
- High rigidity
- High corrosion resistance
- Long service life

- High rigidity
- High corrosion resistance
- Long service life
Basic load rating (per roller) (kN): Basic dynamic load rating 0.152 / Basic static load rating 0.153

- High rigidity
- High corrosion resistance
- Long service life
Basic load rating (per roller) (kN): Basic dynamic load rating 0.276 / Basic static load rating 0.271

- High rigidity
- High corrosion resistance
- Long service life
Basic load rating (per roller) (kN): Basic dynamic load rating 0.639 / Basic static load rating 0.611

- High rigidity
- High corrosion resistance
- Long service life
Basic load rating (per roller) (kN): Basic dynamic load rating 1.38 / Basic static load rating 1.35

- High rigidity
- High corrosion resistance
- Long service life
Basic load rating (per roller) (kN): Basic dynamic load rating 3.78 / Basic static load rating 3.78

- High rigidity
- High corrosion resistance
- Long service life
Basic load rating (per roller) (kN): Basic dynamic load rating 9.53 / Basic static load rating 9.48

- High rigidity
- High corrosion resistance
- Long service life
Basic load rating (per roller) (kN): Basic dynamic load rating 17.6 / Basic static load rating 17.2

- High rigidity
- High corrosion resistance
- Long service life
Basic load rating (per roller) (kN): Basic dynamic load rating 27.9 / Basic static load rating 26.8

- High rigidity
- High corrosion resistance
- Long service life
Basic load rating (per roller) (kN): Basic dynamic load rating 40.9 / Basic static load rating 38.8
Detailed information for each model number
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
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |