The cross-roller table is a compact, highly rigid finite linear guide unit that has cross-roller guides between the precision-machined table and base.
There are two types of cross-roller table: the Model VRU and a miniature type Model VRT. The cross-roller table is used in extensive applications such as office automation equipment and peripherals, measuring instruments, and printed circuit board drilling machines.