Cross-Roller Table Miniature type cross-roller tables Models VRT and VRT-A Model VRT-A
Miniature type whose base has mounting holes.All stainless steel for high corrosion resistance, model VRT-AM is also offered as a series.
Basic load rating (kN): Basic dynamic load rating 0.46 to 8.57 / Basic static load rating 0.61 to 15.9
Select display items
Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.
- Select all
- Deselect all
Detailed information
-
Easy product comparisonsHighlight feature
-
Save items for laterreview Favorites feature
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Display result
- Detailed information
- Dimensional drawing/Dimensional table
Detailed information
Dimensional drawing/Dimensional table
Notes on dimensional table
- Note) All stainless steel type with high corrosion resistance is also available.
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
-
Easy product comparisonsHighlight feature
-
Save items for laterreview Favorites feature
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Check detailed information with the tool
Click on the icon for the item you want to see in detail. Member registration and login are required for use.
Designer is the former optimal product selection tool
You can download 2D/3D CAD by clicking on the icon and selecting from the CAD format.
Model No. | Optimal Product Selection Tool* | Life Calculator* | CAD Download* | Catalog Download | Manual Download |
---|---|---|---|---|---|
VRT 1025A | |||||
VRT 1035A | |||||
VRT 1045A | |||||
VRT 1055A | |||||
VRT 1065A | |||||
VRT 1075A | |||||
VRT 1085A | |||||
VRT 2035A | |||||
VRT 2050A | |||||
VRT 2065A | |||||
VRT 2080A | |||||
VRT 2095A | |||||
VRT 2110A | |||||
VRT 2125A | |||||
VRT 3055A | |||||
VRT 3080A | |||||
VRT 3105A | |||||
VRT 3130A | |||||
VRT 3155A | |||||
VRT 3180A | |||||
VRT 3205A |
*marks are not available for guest members.