Cross-Roller Table Model VRU
The Cross-Roller Table is a compact, highly rigid finite linear guide unit that has the Cross-Roller Guide(s) between the precision-machined table and base.

Types
Highlight feature tags
- High accuracy
- Compact
- High corrosion resistance

- High accuracy
- Compact
- High corrosion resistance
Basic load rating (kN): Basic dynamic load rating 0.46 to 18.6 / Basic static load rating 0.61 to 35.1

- High accuracy
- Compact
- High corrosion resistance
Basic load rating (kN): Basic dynamic load rating 2.71 to 18.6 / Basic static load rating 3.67 to 35.1

- High accuracy
- Compact
- High corrosion resistance
Basic load rating (kN): Basic dynamic load rating 16.4 to 169 / Basic static load rating 22.7 to 341
Detailed information for each model number
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
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Model Number Coding
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
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |