Guide Ball Bushing Model LG Model LG-S

In this type, the diameter and the length of the LG nut are the same as that of Linear Bushing model LM. This type is dimensionally interchangeable with model LM.

  • Compact
  • Long service life
  • Circular-arc groove

Basic load rating (kN): Basic dynamic load rating 335 to 796 / Basic static load rating 473 to 1065
Shaft Diameter (mm) : 4,6,8
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
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Optional

Contamination Protection

  • Dust prevention

Lubrication

  • Lubrication
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
lg_s_en_img_s01.jpg
lg_s_en_img_s02.jpg
Notes on dimensional table
  • Note) The basic load ratings each indicate the value when one row of balls receiving a load are directly under the load.
    The permissible torques each represent a reference value when the radial clearance is maximum (+10μm).
    The permissible moments each indicate a reference value when the radial clearance is the maximum (+10μm) with one row of balls receiving a load being directly under the load.
Model Number Coding
  • Note) Model LG guide ball bushing available as LG shaft 1, or the LG nut 2 separate.
    A set consisting of an 3 LG shaft + an LG nut is also available if so desired.
    A special radial clearance, designated grease application (standard type is applied only with antirust oil) and surface treatment (THK AP-C treatment, THK AP-CF treatment, THK AP-HC treatment) are also available.
    Contact THK for details.
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Model No.Designer*Life Calculator*CAD
Download*
Catalog
Download
Manual
Download
LG4S
LG6S
LG8S

*marks are not available for guest members.