Guide Ball Bushing

Copy item link
Add item to favorites

Since the Model LG has four rows of circular arc grooves (raceways), it does not need a mechanism to prevent the outer nut from rotating. In addition, its load rating is much larger than a Model LM linear bushing with the same dimensions. Therefore, replacing the linear bushing with the guide ball bushing will reduce the size and cost of the guide unit and extend the service life.