Linear Bushing Press Fit Type Linear Bushing LMHB
The LMHB is a linear bushing that is press-fit into a housing.Using an LMHB makes it possible to automate installation and boost productivity by reducing installation time.
Types
Highlight feature tags
- Compact
- Press fit type
- Press fit type
- Compact
Basic load rating N : Basic dynamic load rating 432 to 1462 / Basic static load rating 211 to 786
Features
Structure
Easy to Install
Unlike with a metal linear bushing, the nut of the LMHB is press-fit into a housing.
Using an LMHB makes it possible to automate installation and boost productivity by reducing installation time.
Common methods for fastening a metal linear bushing | Using press fitting to fasten an LMHB | ||
---|---|---|---|
Installation process |
|
|
Silent and Clearance-Free
The LMHB achieves smooth, silent motion thanks to the spring effect provided by the proprietary curved metal plates designed by THK, which minimize clearance between the balls and LM shaft.
Thin, Compact, ISO-Standard Design
The LMHB conforms to ISO 10285 Series 1, and it allows for more compact machine designs.
Detailed information for each model number
Dimensional drawing/Dimensional table
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
-
Easy product comparisonsHighlight feature
-
Save items for laterreview Favorites feature
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |