Linear Bushing Linear Bushing Encased Type

There are two types: standard type and long type.

  • Encased type
  • Resin

ShaftDiameter(mm) : 3,4,5,6,8,10,12,13,16,20,25,30,35,40,50

Types

Highlight feature tags

  • Long type
  • Encased type
  • Resin
Model SC6 to 30
  • Encased type
  • Resin

Basic load rating N : Basic dynamic load rating 206 to 1570 / Basic static load rating 265 to 2750
ShaftDiameter(mm) : 6,8,10,12,13,16,20,25,30

Model SC35 to 50
  • Encased type
  • Resin

Basic load rating N : Basic dynamic load rating 1670 to 3820 / Basic static load rating 3140 to 7940
ShaftDiameter(mm) : 35,40,50

Model SH
  • Encased type
  • Resin

Basic load rating N  :  Basic dynamic load rating 206 to 1570 / Basic static load rating 265 to 2750
ShaftDiameter(mm) : 3,4,5,6,8,10,12,13,16,20

Model SL
  • Long type
  • Encased type
  • Resin

Basic load rating N : Basic dynamic load rating 324 to 2490 / Basic static load rating 529 to 5490
ShaftDiameter(mm) : 6,8,10,12,13,16,20,25,30

Model SH-L
  • Long type
  • Encased type
  • Resin

Basic load rating N : Basic dynamic load rating 139 to 1400 / Basic static load rating 216 to 2750
ShaftDiameter(mm) : 3,4,5,6,8,10,12,13,16,20

Detailed information for each model number

Dimensional drawing/Dimensional table

THK Online Services
Member-Exclusive Content

These contents can be accessed

after registering as a member.

Log in/Register Click here for THK Online Services details

Benefit 1: Useful features

  • Easy product comparisonsHighlight feature
  • Save items for laterreview Favorites feature

Benefit 2: Exclusive content

Products Contents
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
Actuator Movable part mass, etc.

Model Number Coding

THK Online Services
Member-Exclusive Content

These contents can be accessed

after registering as a member.

Log in/Register Click here for THK Online Services details

Benefit 1: Useful features

  • Easy product comparisonsHighlight feature
  • Save items for laterreview Favorites feature

Benefit 2: Exclusive content

Products Contents
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
Actuator Movable part mass, etc.