Linear Bushing Flange-less Type Models LM/LM-N/LM-AJ/LM-N-AJ/LM-OP/LM-N-OP
This product series has commonly used dimensions.
Basic load rating N : Basic dynamic load rating 139 to 7650 / Basic static load rating 108 to 10000
Shaft Diameter (mm) :
3,4,5,6,8,10,12,13,16,20,25,30,35,40,50,60
Select display items
Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.
- Select all
- Deselect all
Detailed information
- Dimensional drawing/Dimensional table
- Model Number Coding
Optional
Lubrication
- Lubrication
Rustprevention
- Material and Surface Treatment
- Dust prevention
Display result
- Detailed information
- Optional
Optional
No option tag has been selected.
Check detailed information with the tool
Click on the icon for the item you want to see in detail. Member login is required to access Designer, Life Calculator, and 2D/3D CAD donwnloads. Catalogs and manuals are available to everyone.
You can download 2D/3D CAD by clicking on the icon and selecting from the CAD format.
| Model No. | Designer1 | Life Calculator1 | CAD download1 |
Catalog download |
Manual download |
|---|---|---|---|---|---|
| LM3 | |||||
| LM4 | |||||
| LM5 | |||||
| LM6 | |||||
| LM6-AJ | |||||
| LM8S | |||||
| LM8S-AJ | |||||
| LM8 | |||||
| LM8-AJ | |||||
| LM10 | |||||
| LM10-AJ | |||||
| LM12 | |||||
| LM12-AJ | |||||
| LM13 | |||||
| LM13-AJ | |||||
| LM13N-OP | |||||
| LM16 | |||||
| LM16-AJ | |||||
| LM16N-OP | |||||
| LM20 | |||||
| LM20-AJ | |||||
| LM20N-OP | |||||
| LM25 | |||||
| LM25-AJ | |||||
| LM25N-OP | |||||
| LM30 | |||||
| LM30-AJ | |||||
| LM30N-OP | |||||
| LM35N | |||||
| LM35N-AJ | |||||
| LM35N-OP | |||||
| LM40N | |||||
| LM40N-AJ | |||||
| LM40N-OP | |||||
| LM50N | |||||
| LM50N-AJ | |||||
| LM50N-OP | |||||
| LM60N | |||||
| LM60N-AJ | |||||
| LM60N-OP |
1These tools are not available for guest members.