Linear Bushing Flange-less Type Models LME/LME-AJ/LME-OP
This product series has dimensions commonly used in Europe.
Basic load rating N : Basic dynamic load rating 206 to 7350 / Basic static load rating 265 to 16000
ShaftDiameter(mm) :
5,8,12,16,20,25,30,40,50,60,80
Select display items
Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.
- Select all
- Deselect all
Detailed information
-
Easy product comparisonsHighlight feature
-
Save items for laterreview Favorites feature
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Optional
Contamination Protection
- Felt Seal Model FLM
Lubrication
- Lubrication
Rustprevention
- Material and Surface Treatment
- Dust prevention
Display result
- Detailed information
- Dimensional drawing/Dimensional table
- Optional
Detailed information
Dimensional drawing/Dimensional table
Notes on dimensional table
- Note) Since Linear Bushing models LME60 or smaller models are incorporated with a synthetic resin retainer, do not use them at temperature exceeding 80℃.
If the ambient temperature exceeds 80℃, use the type equipped with a metal retainer and indicate "A" at the end of the model number.
If requiring a type equipped with a seal, indicate it when placing an order. (seal heat resistance: 80°C.)
For the clearance-adjustable type (-AJ) and open type (-OP), the inscribed bore diameter tolerance, the outer diameter tolerance, and the eccentricity indicate the values before the division of the nut. - Note) If a metal retainer is used, the Linear Bushing has the shape as shown below. When using the Linear Bushing on a single shaft, use two or more units (instead of one unit) on the same shaft to avoid a moment load, and secure a large distance between the units. If an oil hole is required, this can be indicated by appending "OH" to the end of the model number. For further information, contact THK.
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
-
Easy product comparisonsHighlight feature
-
Save items for laterreview Favorites feature
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Optional
Check detailed information with the tool
Click on the icon for the item you want to see in detail. Member registration and login are required for use.
Designer is the former optimal product selection tool
You can download 2D/3D CAD by clicking on the icon and selecting from the CAD format.
Model No. | Optimal Product Selection Tool* | Life Calculator* | CAD Download* | Catalog Download | Manual Download |
---|---|---|---|---|---|
LME 5 | |||||
LME 5-AJ | |||||
LME 8 | |||||
LME 8-AJ | |||||
LME 12 | |||||
LME 12-AJ | |||||
LME 16 | |||||
LME 16-AJ | |||||
LME 16-OP | |||||
LME 20 | |||||
LME 20-AJ | |||||
LME 20-OP | |||||
LME 25 | |||||
LME 25-AJ | |||||
LME 25-OP | |||||
LME 30 | |||||
LME 30-AJ | |||||
LME 30-OP | |||||
LME 40 | |||||
LME 40-AJ | |||||
LME 40-OP | |||||
LME 50 | |||||
LME 50-AJ | |||||
LME 50-OP | |||||
LME 60 | |||||
LME 60-AJ | |||||
LME 60-OP | |||||
LME 80GA | |||||
LME 80GA-AJ | |||||
LME 80GA-OP |
*marks are not available for guest members.