Linear Bushing Cut Flange

There are two types: standard type and long type.

  • Cut flange
  • Resin

Shaft Diameter (mm) : 6,8,10,12,13,16,20,25,30

Types

Copy item link
Add item to favorites

Highlight feature tags

  • Long type
  • Cut flange
  • Fitted flange
  • Center flange
  • Resin
  • Stainless steel
Model LMH
  • Cut flange
  • Resin

Basic load rating N : Basic dynamic load rating 206 to 1570 / Basic static load rating 265 to 2750
Shaft Diameter (mm) : 6,8,10,12,13,16,20,25,30

Model LMH-M
  • Cut flange
  • Resin
  • Stainless steel

Basic load rating N : Basic dynamic load rating 206 to 1570 / Basic static load rating 265 to 2750
Shaft Diameter (mm) : 6,8,10,12,13,16,20,25,30

Model LMH-L
  • Long type
  • Cut flange
  • Resin

Basic load rating N : Basic dynamic load rating 324 to 2490 / Basic static load rating 529 to 5490
Shaft Diameter (mm) : 6,8,10,12,13,16,20,25,30

Model LMH-ML
  • Long type
  • Cut flange
  • Resin
  • Stainless steel

Basic load rating N : Basic dynamic load rating 324 to 2490 / Basic static load rating 529 to 5490
Shaft Diameter (mm) : 6,8,10,12,13,16,20,25,30

Model LMIH
  • Cut flange
  • Fitted flange
  • Resin

Basic load rating N : Basic dynamic load rating 206 to 980 / Basic static load rating 265 to 1570
Shaft Diameter (mm) : 6,8,10,12,13,16,20,25

Model LMIH-L
  • Long type
  • Cut flange
  • Fitted flange
  • Resin

Basic load rating N : Basic dynamic load rating 324 to 1560 / Basic static load rating 529 to 3140
Shaft Diameter (mm) : 6,8,10,12,13,16,20,25

Model LMCH-L
  • Long type
  • Cut flange
  • Center flange
  • Resin

Basic load rating N : Basic dynamic load rating 324 to 1560 / Basic static load rating 529 to 3140
Shaft Diameter (mm) : 6,8,10,12,13,16,20,25

Detailed information for each model number

Copy item link
Add item to favorites

Dimensional drawing/Dimensional table

Copy item link
Add item to favorites

THK Online Services
Member-Exclusive Content

These contents can be accessed

after registering as a member.

Log in/Register Click here for THK Online Services details

Benefit 1: Useful features

  • Easy product comparisonsHighlight feature
  • Save items for laterreview Favorites feature

Benefit 2: Exclusive content

Products Contents
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
Actuator Movable part mass, etc.

Model Number Coding

Copy item link
Add item to favorites

THK Online Services
Member-Exclusive Content

These contents can be accessed

after registering as a member.

Log in/Register Click here for THK Online Services details

Benefit 1: Useful features

  • Easy product comparisonsHighlight feature
  • Save items for laterreview Favorites feature

Benefit 2: Exclusive content

Products Contents
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
Actuator Movable part mass, etc.