Linear Bushing Cut Flange Model LMCH-L

As work pieces can be mounted around the center of the nut, the load can be distributed and spaced evenly on either side of the flange.Ideal for making the stroke even in both directions.

  • Long type
  • Oval flange
  • Center flange
  • Resin

Basic load rating N : Basic dynamic load rating 324 to 1560 / Basic static load rating 529 to 3140
Shaft Diameter (mm) : 6,8,10,12,13,16,20,25
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
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Optional

Lubrication

  • Lubrication

Rustprevention

  • Material and Surface Treatment
  • Dust prevention
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
  • Note) Since this model contains a synthetic resin retainer, do not use it at temperature exceeding 80℃.
    If requiring a type equipped with a seal, indicate it when placing an order.
  • Note) If an oil hole is required, this can be indicated by appending "OH" to the end of the model number.
    For further information, contact THK.
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Model No.
Standard Type
Designer*Life Calculator*CAD
Download*
Catalog
Download
Manual
Download
LMCH 6L
LMCH 8L
LMCH 10L
LMCH 12L
LMCH 13L
LMCH 16L
LMCH 20L
LMCH 25L

*marks are not available for guest members.