Linear Bushing Cut Flange Model LMH

Features a Model LMF flange that has been flattened on two sides.The lower core height compared to square flanges allows for more compact designs.The rows of bearings are aligned so that a load from one of the flattened sides will be supported by two rows of bearings.

  • Oval flange
  • Resin

Basic load rating N : Basic dynamic load rating 206 to 1570 / Basic static load rating 265 to 2750
Shaft Diameter (mm) : 6,8,10,12,13,16,20,25,30
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
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Optional

Lubrication

  • Lubrication

Rustprevention

  • Material and Surface Treatment
  • Dust prevention
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
  • Note) Since this model contains a synthetic resin retainer, do not use it at temperature exceeding 80°C. If requiring a type equipped with a seal, indicate it when placing an order.
  • Note) If an oil hole is required, this can be indicated by appending "OH" to the end of the model number. For further information, contact THK.
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Model No.
Standard Type
Designer*Life Calculator*CAD
Download*
Catalog
Download
Manual
Download
LMH 6
LMH 8S
LMH 8
LMH 10
LMH 12
LMH 13
LMH 16
LMH 20
LMH 25
LMH 30

*marks are not available for guest members.