Linear Bushing Cut Flange Model LMH-ML
Features a Model LMF flange that has been flattened on two sides.The lower core height compared to square flanges allows for more compact designs.The rows of bearings are aligned so that a load from one of the flattened sides will be supported by two rows of bearings.
Basic load rating N : Basic dynamic load rating 324 to 2490 / Basic static load rating 529 to 5490
Shaft Diameter (mm) :
6,8,10,12,13,16,20,25,30

Select display items
Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.
- Select all
- Deselect all
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
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Optional
Lubrication
- Lubrication
Rustprevention
- Material and Surface Treatment
- Dust prevention
Display result
- Detailed information
- Dimensional drawing/Dimensional table
- Optional
Detailed information
Dimensional drawing/Dimensional table



Notes on dimensional table
- Note) Since this model contains a synthetic resin retainer, do not use it at temperature exceeding 80℃.
If an equipped seal is required, please specify when placing an order.

- Note) Since the nut and the balls use stainless steel, these models are highly resistant to corrosion and environment. If oil holes are required, please specify by adding OH to the end of the model number.
For further information, contact THK.
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
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |