Linear Bushing Square Flange
There are two types: standard type and long type.
Shaft Diameter (mm) : 6,8,10,12,13,16,20,25,30,35,40,50,60
Types
Highlight feature tags
- Long type
- Square flange
- Fitted flange
- Center flange
- Resin
- Stainless steel
- Square flange
- Resin
Basic load rating N : Basic dynamic load rating 206 to 4710 / Basic static load rating 265 to 10000
Shaft Diameter (mm) :
6,8,10,12,13,16,20,25,30,35,40,50,60
- Square flange
- Resin
- Stainless steel
Basic load rating N : Basic dynamic load rating 206 to 1570 / Basic static load rating 265 to 2750
Shaft Diameter (mm) :
6,8,10,12,13,16,20,25,30
- Long type
- Square flange
- Resin
Basic load rating N : Basic dynamic load rating 324 to 7650 / Basic static load rating 529 to 20000
Shaft Diameter (mm) :
6,8,10,12,13,16,20,25,30,35,40,50,60
- Long type
- Square flange
- Resin
- Stainless steel
Basic load rating N : Basic dynamic load rating 324 to 2490 / Basic static load rating 529 to 5490
Shaft Diameter (mm) :
6,8,10,12,13,16,20,25,30
- Square flange
- Fitted flange
- Resin
Basic load rating N : Basic dynamic load rating 206 to 980 / Basic static load rating 265 to 1570
Shaft Diameter (mm) :
6,8,10,12,13,16,20,25
- Long type
- Square flange
- Fitted flange
- Resin
Basic load rating N : Basic dynamic load rating 324 to 1560 / Basic static load rating 529 to 3140
Shaft Diameter (mm) :
6,8,10,12,13,16,20,25
- Long type
- Square flange
- Center flange
- Resin
Basic load rating N : Basic dynamic load rating 324 to 1560 / Basic static load rating 529 to 3140
Shaft Diameter (mm) :
6,8,10,12,13,16,20,25
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Model Number Coding
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |