Linear Bushing Square Flange Model LMK
Features a Model LMF flange that has been flattened on four sides.The lower core height compared to circular flanges allows for more compact designs.
Basic load rating N : Basic dynamic load rating 206 to 4710 / Basic static load rating 265 to 10000
Shaft Diameter (mm) :
6,8,10,12,13,16,20,25,30,35,40,50,60
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Optional
Lubrication
- Lubrication
Rustprevention
- Material and Surface Treatment
- Dust prevention
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |