Linear Bushing Square Flange Model LMK-L

Incorporates two standard type retainers, giving it a large net rated load.

  • Long type
  • Square flange
  • Resin

Basic load rating N : Basic dynamic load rating 324 to 7650 / Basic static load rating 529 to 20000
Shaft Diameter (mm) : 6,8,10,12,13,16,20,25,30,35,40,50,60
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
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Optional

Lubrication

  • Lubrication

Rustprevention

  • Material and Surface Treatment
  • Dust prevention
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
  • Note) Since this model contains a synthetic resin retainer, do not use it at temperature exceeding 80℃.
    If requiring a type equipped with a seal, indicate it when placing an order.
  • Note) If an oil hole is required, this can be indicated by appending "OH" to the end of the model number.
    For further information, contact THK.
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Model No.
Standard Type
Designer*Life Calculator*CAD
Download*
Catalog
Download
Manual
Download
LMK 6L
LMK 8L
LMK 10L
LMK 12L
LMK 13L
LMK 16L
LMK 20L
LMK 25L
LMK 30L
LMK 35L
LMK 40L
LMK 50L
LMK 60L

*marks are not available for guest members.