LM Stroke Model ST Model ST-UU
Model ST is a light load type that allows for a long stroke.
Seal Type Model ST.
Basic load rating kN : Basic dynamic load rating 0.98 to 22 / Basic static load rating 0.27 to 18.3
Shaft Diameter (mm) :
8,10,12,16,20,25,30,35,40,45,50,55,60,70,80,90,100

Select display items
Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.
- Select all
- Deselect all
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
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Display result
- Detailed information
- Dimensional drawing/Dimensional table
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
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |